Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Schmalz
Description
Wafer Grippers SWGm - SWGm-5A 115x115x40 1xE100 A PEEK
Bill of material
SCHMALZ 10.01.30.00135 SWGm-5A 115x115x40 1xE100 A PEEK
NAME
Name
10_01_30_00135
NNCUSTOM
SWGm-5A 115x115x40 1xE100 A PEEK
NTCUSTOM
Wafergreifer (modular)
NBCUSTOM
SWGm-5A 115x115x40 1xE100 A PEEK
LINACUSTOM
SWGm-5A 115x115x40 1xE100 A PEEK
ARTNR
Order number
10.01.30.00135
C114
B
115 mm
C127
d
6 mm
C125
d1
4 mm
C126
d2
14 mm
C132
G1
G3/8"-IG
C135
G2
M4-IG
C138
G3
M4-IG
C117
H
40 mm
C116
H2
10.5 mm
C111
L
115 mm
C628
X1
46 mm
C629
X2
80.6 mm
C2201
Druckbereich (Betriebsdruck)
1,0 ... 3,0 bar
C946
Baugröße
5
C927
Bauform
Axiale Abluft
C2275
Haltekraft
10 ... 35 N
C2268
Saugvermögen
190 ... 350 l/min
C2257
Luftverbrauch
60 ... 120 l/min
C2220
Umgebungstemperatur
5 ... 75 °C
C575
Weight
210 g
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD