Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Wafer Grippers SWGm - SWGm-6S 146x146x65 1xE100 A PEEK
Bill of material
SCHMALZ 10.01.30.00138 SWGm-6S 146x146x65 1xE100 A PEEK
NAME
Name
10_01_30_00138
NNCUSTOM
SWGm-6S 146x146x65 1xE100 A PEEK
NTCUSTOM
Wafergreifer (modular)
NBCUSTOM
SWGm-6S 146x146x65 1xE100 A PEEK
LINACUSTOM
SWGm-6S 146x146x65 1xE100 A PEEK
ARTNR
Order number
10.01.30.00138
C114
B
146 mm
C127
d
6 mm
C125
d1
4 mm
C126
d2
14 mm
C132
G1
G3/8"-IG
C135
G2
M4-IG
C138
G3
M4-IG
C117
H
65 mm
C116
H2
10.5 mm
C111
L
146 mm
C628
X1
46 mm
C629
X2
110.6 mm
C2201
Druckbereich (Betriebsdruck)
1,0 ... 3,0 bar
C946
Baugröße
6
C927
Bauform
Seitliche Abluft
C2275
Haltekraft
12 ... 43 N
C2268
Saugvermögen
160 ... 235 l/min
C2257
Luftverbrauch
60 ... 120 l/min
C2220
Umgebungstemperatur
5 ... 75 °C
C575
Weight
300 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models