Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
Walk In - 0
Bill of material
B2593AAN01
LODDEST
LOD Destination
LODLEVEL
LOD Level
EXTN
Extensibility
FIN1
Panels Finish
FIN2
Glass Finish
IGP
Inda glass protection
BRANDDESC
Brand description
INDA
ARTNUM
Article number
B2593AAN01
SDESCR1
Very short description 1
INDA WALK IN PANEL A 8MM B2593A
SDESCR2
Very short description 2
WALK IN L120xH200xP5 ChBTransp.
ARTDESC
Article description
Brand: INDA Serie: WALK IN WALK IN PANEL A 8MM Prod. No.: B2593A L120xH200xP5 Aluminium Brilliant Chrome Glass 8 mm Transparent
INTERCODE
International codes
EAN-13:8033163845340
ARTTYPE
Article type
Standard article
STATE
State
CURRENT
VARCHAR
Variant characteristics
0
HEIGHT
Height
2
WIDTH
Width
1.2
DEPTH
Depth
0.05
WEIGHT
Weight
58
SER
Series
Walk In 2016
LINE
Line
WALK IN PANEL A 8MM
MOD
Model
B2593A
INTRCODE
Intrastat code
70200080
COLLEZIONE
Collection
Oscar
CRT
Certification
DSG
Design
Studio INDA
CRTX
https://environdec.com/library/epd1811
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models