Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
heuel
Description
Walkways - Walkways
Bill of material
4100 L100 Gsl DN10 F00 N4 1 110 2(1_100_2_10_00_1_2_50)
CNSORDERNO
Order Number
4100 L100 Gsl DN10 F00 N4 1 110 2
LOD
Level of detail
DESC
Description
Alle Laufstege sind stand- und rutschsicher profiliert und besitzen eine Laufstegbreite von wahlweise 50 cm oder 80 cm.
W
Width
cm
L
Length
cm
RAIL
Railing
ANG
Roof pitch
°
CLR
Colour
TYP
Type of roof
GH
Railing height
110 cm
TUR
Security door
CNSWEIGHT
Weight
24.174 kg
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD