Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Schiedel
Description
Wallband horizont - Accessories
Bill of material
Wall_Band Horizont 900/50/-/-/BA/ACCESS
MAT
Material
EAN
EAN/UPC-Code
COM
Component
Accessories
SAP
SAP Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
SYS
System
ACCESS
INT
int Ø
mm
EXT
ext Ø
mm
A
mm
B
mm
C
50 mm
D1
int Ø
mm
X
100 mm
Y
100 mm
Z
mm
ML
Material / Liner
304
SL
Surface Liner
BA mm
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Lead Flashing 3°-15° - Accessories
    Schiedel
    Lead Flashing 16°-25° - Accessories
    Schiedel
    Flat Flashing 0° - Accessories
    Schiedel
    Roof Support - Accessories
    Schiedel
    Guy wire bracket - Accessories
    Schiedel
    Wall Band - Accessories
    Schiedel
    Cantilever Suppport - ICS 25
    Schiedel
    Top plate - ICS 50
    Schiedel
    Tee 45° - ICS 50
    Schiedel
    Bend 45° - ICS 50
    Schiedel
    Taper Terminal - ICS 50
    Schiedel
    Structural Wall Band Extension L - Accessories
    Schiedel
    Wall Support Side Plates - Accessories
    Schiedel
    Pipe 1000mm - ICS 50
Previews
3D
Dimension
2D
Download CAD models