Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAR52_54 - Foot cup, super heavy duty type, universal adjustable angle type, base material: Q235
Bill of material
WAR52-D100-M30-L90
CODE
code
TYPE
type
Universal adjustable angle type
MAT1
Base material
Q235
MAT2
Screw material
S45C
ST1
Base surface treatment
ST2
Screw surface treatment
D
100 mm
M
30 mm
L
mm
S
30 mm
S1
46 mm
H
37.5 mm
V
10 mm
V1
15 mm
BTWO
bear the weight of
3000 kg
RW
Reference weight
2.66 kg/pcs
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models