Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Parker
Description
WAS EO - SAE 90° Elbow flange adapter
Bill of material
EO SAE 90° Elbow flange adapter WAS66/48.6SS
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
BRSAE
Nom. flange size SAE
Zoll
BRISO
Nom. flange size ISO (DN)
mm
ROHR
Tube max.
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
S1
Width across flats
mm
WEIGHT
Weight
kg
PNS
PN S
bar
PNSS
PN SS
bar
PSI
PSI Series
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Parker
    ES EO - SAE Straight flange adapter
    Parker
    WFS EO - SAE 90° elbow flange adapter
    Parker
    AS EO - SAE Straight flange adapter
    Parker
    FHS EO - SAE Split flange halves
    Parker
    XEMQ EO - SAE 90° Elbow flange adapter
    Parker
    WFS-G EO - SAE 90° Elbow flange adapter
    Parker
    LOHQ EO - SAE Straight flange adapter
    Parker
    WF5OLO O-Lok - Bulkhead male connector
    Parker
    M EO-3 - Nut
    Parker
    VKA4 - Test Point with threaded connection M16x1.5 for cones
    Parker
    PDCF-B EO - Cetop square flange coupling
    Parker
    KLO O-Lok - Union cross
    Parker
    G4MLOSMO O-Lok - Pressure gauge fitting
    Parker
    T EO-3 - Union Tee
Previews
3D
Dimension
2D
Download CAD models