Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
OILES CORPORATION
Description
Washers - 80W
Bill of material
80W-15
ORDERNO
Order number
ID
Inner Diameter
mm
IDT
Inner Diameter Tolerance
±0.3 mm
OD
Outer Diameter
mm
ODT
Outer Diameter Tolerance
±0.3 mm
T
Thickness
mm
TT
Thickness Tolerance
±0.1 mm
TE
Service temperature range
-40~+80°C
P
Allowable max. Pressure
17.5N/mm2 (179kgf/cm2)
V
Allowable max. Velocity
0.85m/s (51m/min)
PV
Allowable max. PV value
2.45N/mm2•m/s (1,500kgf/cm2•m/min)
CAU
Caution
Please refer to catalog about detail.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    OILES CORPORATION
    Flange Bushings - 80F
    OILES CORPORATION
    Bushings - SPB
    OILES CORPORATION
    Bushings - LFB
    OILES CORPORATION
    Thrust Washers - SPW
    NISSEI Corporation
    Flange mount
    OILES CORPORATION
    Washers 70W - 70W
    OILES CORPORATION
    Thrust Bushings - SPFG
    OILES CORPORATION
    Bushings - SPBL
    OILES CORPORATION
    Bushings - 80B
    OILES CORPORATION
    Washers - LFW
    IMS UNIVERSAL Fastening elements
    A01.01 - Cable strip
    IMS UNIVERSAL Fastening elements
    D13.02 Form 2 - Upholstery clip
    IMS UNIVERSAL Fastening elements
    A15.01 Form 2 - Linkage holder
    IMS UNIVERSAL Fastening elements
    C07.02 Form 2 - Quicky stainless steel
Previews
3D
Dimension
2D
Download CAD models