Catalog navigation
Wybór modelu CAD
Dostępne producty: 31
HELP_VARIABLE
Company
Spraying Systems
Description
WashJet® MEG-SSTC - Nozzles - Metric
Bill of material
B1/4MEG-SSTC1503
PN
Sales Part
IC
Inlet Connection Size
1/4 Cal
TT
Male/Female
Male
THD
Thread Types
BSPT
SA
Spray Angle
CS
Capacity Size
MAT
Materials
Hardened Stainless Steel
FRC3
Flow Rate Capacity (lpm) at 3 bar
FRC20
Flow Rate Capacity (lpm) at 20 bar
FRC35
Flow Rate Capacity (lpm) at 35 bar
FRC50
Flow Rate Capacity (lpm) at 50 bar
FRC80
Flow Rate Capacity (lpm) at 80 bar
FRC100
Flow Rate Capacity (lpm) at 100 bar
FRC140
Flow Rate Capacity (lpm) at 140 bar
FRC170
Flow Rate Capacity (lpm) at 170 bar
FRC200
Flow Rate Capacity (lpm) at 200 bar
LL
L
23.01 mm
SS1
S1
14.29 mm
SS2
S2
12.57 mm