Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Water-Ring Pumps EVE-WR - EVE-WR 25 AC3
Bill of material
SCHMALZ 10.03.05.00014 EVE-WR 25 AC3
NAME
Name
10_03_05_00014
NNCUSTOM
EVE-WR 25 AC3
NTCUSTOM
Vakuumpumpe
NBCUSTOM
EVE-WR 25 AC3
LINACUSTOM
EVE-WR 25 AC3
ARTNR
Order number
10.03.05.00014
C114
B
432 mm
C127
d
14 mm
C120
D2
30 mm
C117
H
390 mm
C115
H1
486 mm
C111
L
602 mm
C628
X1
345 mm
C625
Y1
370 mm
C493
Vacuum (max)
-930 mbar
C2206
Vacuum (max)
-27.462 inHg
C885
Saugvermögen (50 Hz)
25 mł/h
C526
Spannung (50 Hz)
200-240V o. 345-420V
C528
Spannung (60 Hz)
200-275V o. 345-480V
C520
Nennleistung (50 Hz)
0.83 kW
C521
Nennleistung (60 Hz)
0.83 kW
C953
Schallpegel (50 Hz)
63 dB
C576
Weight
38 kg
C449
Protection class
IP 54
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models