Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Hugro
Description
WAZU-M / EX Metr.-lang - Kabelverschraubung Messing Ex e mit metrischem Anschlussgewinde
Bill of material
HUGRO 154.2516.30
ARTNR
Article number
AG
Thread
D1
mm
GL
mm
H
mm
SW
mm
DT
Operating Temperature
-20°C - 95°C
KW
Cable gland material
MS_VERN
KT1
Cable gland temperature range of
-20
KT2
Cable gland temperature range of
95
KS
Cable gland Degree of protection / tightness
IP 68 - 10 bar / IP69K in the specified clamping range
VPE
Stückzahl
ZTN
Customs tariff number
74199990
GPS
Weight per piece
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models