Catalog navigation
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
WB-SC - Motor bracket - with cover type
Bill of material
WBS-145-36-25-120YS-SC
CN
Catalog Number
D3
Dimension d
mm
D
Dimension D
mm
D1
Dimensions D1
mm
D2
Dimension D2
mm
B
Dimension B
mm
L
Dimension L
mm
W
Dimension W
mm
W1
Dimension W1
mm
W2
Dimension W2
mm
S
Dimension S
mm
S1
Dimension S1
mm
H
Dimension H
mm
H1
Dimension H1
mm
H2
Dimension H2
mm
H3
Dimension H3
mm
H4
Dimension H4
mm
H5
Dimension H5
mm
R
Dimension R
mm
P
Dimension P
mm
E
Dimension E
mm
F
Dimension F
25 mm
F1
Dimension F1
mm
M1
Thread M1
K
Dimension K
mm
K1
Dimension K1
mm
M2
Thread M2
G
Dimension G
mm
J
Dimension J
mm
N
Dimension N
mm
Q
Dimension Q
mm
PCD1
P.C.D.1
mm
PCD2
P.C.D.2
mm
LF1
Dimension Lf1
mm
LF2
Dimension Lf2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NBK (Nabeya Bi-tech Kaisha)
    HSM - Stainless Steel Offset Handwheel
    NBK (Nabeya Bi-tech Kaisha)
    SLT-TZB - Hexalobular Socket Head Cap Screw (Low Head)
    NBK (Nabeya Bi-tech Kaisha)
    TYPE2
    NBK (Nabeya Bi-tech Kaisha)
    TYPE1
    NBK (Nabeya Bi-tech Kaisha)
    A1
    NBK (Nabeya Bi-tech Kaisha)
    XGT2-C
    NBK (Nabeya Bi-tech Kaisha)
    SAT - Adjust Bolt
    NBK (Nabeya Bi-tech Kaisha)
    SNFXS - Hexalobular Socket Flat Head Machine Screw
    NBK (Nabeya Bi-tech Kaisha)
    XHW
    PRiCi FA
    PBA - Ball Screw Support Units - Motor Bracket - Stand Type
    CHELIC
    RTP - Rotary cylinder
    IAI
    500x450x100/150 - TTA-C4-50-45
    NBK (Nabeya Bi-tech Kaisha)
    B2
    NBK (Nabeya Bi-tech Kaisha)
    DFS/DFSN-AF - (For Wall, Aluminum frame)
Previews
3D
Dimension
2D
Download CAD models