Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Connection
Description
WC 2" Wide - CC Stark Wheel
Bill of material
WC-60-800200-40-ID04
PN
Part Number
WC-60-800200-40-ID04
WT
Wheel Type
CC STARK
WD
Wheel diameter
8 Inch
WW
Wheel With
2.0
DESC
Description
8 X 2" CC STARK WHEEL w/ TOP HATS
TW
Tread Width
2 Inch
HL
Hub Length
2-7/16 Inch
B
Bearing
6204 RS Ball Bearing
BS
Bore Size
1/2 Inch
CAP
Capacity
2000 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models