Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
WC-417 - Swivel Plate Casters - Swivel
Bill of material
WC-417
PN
Part No.
WC-417
AMERSID
Americas ID
1093057
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
D
D Stem Diameter
0
L
L Stem Length
0
BALLSIZE
Ball Size
2 Inch
WHEELTYPE
Wheel Type
Soft Rubber
FINISH
Finish
Nickel
LOADCAPACITY
Load Capacity
75 Inch
OAH
Overall Height
2 11/16
SWIVELRADIUS
Swivel Radius
1 7/8
D1
0.00000 Inch
L1
0.00000 Inch
OAH1
2.68750 Inch
R
1.875 Inch
NO
No.
4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models