Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 15
HELP_VARIABLE
Company
SCAME
Description
WD Business - WD Series
Bill of material
204.WD21B-T2T2(300)_wd_business
CODE
Product Code
LOG
Level of Geometry
TP
Product type
SC
Commercial series
Series WD
DS
Synthetic Description
MAT
Material
ENGINEERING PLASTIC
EVSTD1
EV Standard (1)
EVSTD2
EV Standard (2)
EVTETH
With integrated cable
LUNC
Cable length
SEZC
Cable section
mm^2
CORRN
Rated current
A
TENN
Rated voltage
V
FREQ
Operating frequency
50/60 Hz
POLI
Poles
GDP
IP protection degree
IP54
TEMPES
TYpe 2 3P+N+T 16A 400V~ 11kW
°C
GW
Glow wire
GDPIK
IK protection degree
IK10
COL
Color
GRAY
SOLSAL
Salt solution
Resistant
PROTUV
UV protection
UV resistant
TPI
Installation type
SURFACE MOUNTING
DIM
Dimensions
360x780x264mm
CERT
Certifications
EVINT
HMI (Human-Machine Interfaces)
LCD 2x20 char
EVAUTH
User authentication
RFID authentication
EVCONN1
Connectivity
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Keine Empfehlungen verfügbar.
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen