Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC01-8 - Japanese Standard Quick Clamp/Flange base/Horizontal compression type
Bill of material
WDC01-8
CODE
Code
WDC01-8
INS
Installation method
Flange base
PRE
Pressure handle
Short opening pressure handle
MAT
Main material
SS400
SUR
surface preparation
galvanizing
CLA
Clamping force
250 kg
ANG
Pressing handle angle
75°
HAN
Handle corner
65°
DEA
deadweight
190 g
ATT
Attachment (pressure head screw)
WDP-065010
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models