Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC101-E-20 - Quick Clamp Vertical Clamp Flange Base
Bill of material
WDC101-E-20
CODE
Code
WDC101-E-20
INM
Installation Method
Flange Base
PRE
Press the handle
U-shaped handle
MAT
The main material
SS400
SUR
Surface Treatment
Galvanized
CLA
Clamping Force (kg)
180
PHC
Press handle corner
100°
HAN
Handle Corner
60°
WEI
Self-Weight
440 g
ACC
Accessories(Indenter Screws)
WDN-56212 g
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models