Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC10101-A - Pneumatic Clamp
Bill of material
WDC10101-A
CODE
Code
WDC10101-A
ITM
Installation Method
Flange Base
BAR
Press Handle
U-shaped pressure handle
MAM
Main Body Material
Carbon Steel mm
HID
Clamping Force (kg)
50
PRC
Press the corner
82°
CYD
Cylinder Diameter
20
CAC
Pressure Area Of Cylinder (cm2)
3.14
MAP
Maximum air pressure(kg/cm2)(PSI)
10(140) mm
DEA
Self-Weight(g)
280
ACC
Accessories(Indenter Screws)
WDN10138
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models