Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC12050-U80 - Quick clamp vertical compression flange base
Bill of material
WDC12050-U80
CODE
code
WDC12050-U80
INS
Installation method
Flange base
PRE
Press handle
Medium U-shaped handle
MAT
Body material
SS400
SUR
surface treatment
Galvanized
CLA
Clamping force
91
HAN
Handle angle
100°
HAN1
Handle corner
60°
DEAD
dead weight
170
ACC
Accessories (indenter screw)
WDN-14134
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models