Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC13005-T - Quick clamp horizontal compression type with self-locking flange base
Bill of material
WDC13005-T
CODE
Code
WDC13005-T
IM
Installation Method
Flange Base
YB
Press handle
U-shaped pressing handle
MAT
The main material
SS400
SUR
Surface Treatment
Galvanized
JCL
Clamping Force
68 kg
YBZJ
Presser corner
90°
BSZJ
Handle Corner
170°
ZZ
Self-Weight
60 g
GN
Features
Self-Locking
FJYL
Accessory Head Screw
WDN-10138
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models