Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC203-FSS - Quick clamp horizontal compression flange base
Bill of material
WDC203-FSS
CODE
Code
WDC203-FSS
IM
Installation Method
Flange Base
YB
Press handle
Long U-shaped pressing handle
MAT
The main material
SUS304
SUR
Surface Treatment
-
JCL
Clamping Force
227 kg
YBZJ
Presser corner
85°
BSZJ
Handle Corner
58°
ZZ
Self-Weight
340 g
FJYL
Accessory Head Screw
56212 Stainless Steel
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models