Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC21800 - Quick clamp horizontal compression type straight base
Bill of material
WDC21800
CODE
Code
WDC21800
AZFS
Installation Method
Straight Base
YB
Press handle
U-shaped pressing handle
MAT
The main material
SS400
SUR
Surface Treatment
Galvanized
JCL
Clamping Force
30 kg
YBZJ
Presser corner
80°
BSZJ
Handle Corner
88°
ZZ
Self-Weight
40 g
FJ
Accessories(Indenter Screws)
WDN-042507
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models