Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC304-HM - Quick Clamp Push-Pull Compression Flange Base
Bill of material
WDC304-HM
CODE
Code
WDC304-HM
INM
Installation Method
Flange Base
MAT
The main material
Cast Steel
SUR
Surface Treatment
Black Oxide
CLA
Clamping Force (kg)
680
HAN
Handle Corner
180°
WEI
Self-Weight
1480 g
ACC
Accessories(Indenter Screws)
WDM-125017 g
JOU
Stroke
60
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models