Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC3630M - Quick Clamp. Flange Base. Push-Pull Compression
Bill of material
WDC3630M
CODE
Code
WDC3630M
AZFS
Installation Method
Flange Base
ZTCZ
Main Body Material
SS400
SUR
Surface Treatment
Galvanized
JCL
Clamping Force (Kg)
1136
XC
Stroke
50.8
BSZJ
Handle Corner
180°
ZIZ
Self-Weight(g)
935
FJ
Accessories(Indenter Screws)
WDP-105015
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models