Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC40334 - Quick Clamp Latch Tight Flange Base
Bill of material
WDC40334
CODE
Code
WDC40334
INM
Installation Method
Flange Base
MAT
The main material
SS400
SUR
Surface Treatment
Galvanized
CLA
Clamping Force (kg)
450
WEI
Self-Weight
250 g
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models