Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC40380 - Quick clamp, latch tension type, flange base
Bill of material
WDC40380
CODE
Code
WDC40380
IM
Installation method
Flange base
BM
Body material
Forged alloy steel
CF
Clamping force
3400 kg
COWD
conduct oneself with dignity
1480 g
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models