Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC50350 - Quick clamp, extrusion type
Bill of material
WDC50350
CODE
Code
WDC50350
BM
Body material
cast steel
ST
surface treatment
galvanization
CF
Clamping force
90 kg
COWD
conduct oneself with dignity
185 g
ACC
Accessories (indenter screw)
WDN-14112
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models