Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC51020 - Quick clamp, extrusion type
Bill of material
WDC51020
CODE
Code
WDC51020
BM
Body material
cast steel
ST
surface treatment
galvanization
CF
Clamping force
300 kg
COWD
conduct oneself with dignity
655 g
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models