Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC701-C - Composite Group Vertical Clamps
Bill of material
WDC701-C
CODE
Code
WDC701-C
MAT
The main material
Alloy Steel
SUR
Surface Treatment
-
JCL
Clamping Force
200 kg
YBZJ
Presser corner
194°
BSZJ
Handle Corner
123°
ZZ
Self-Weight
600 g
FJBS
Accessory Handle (Steel Pipe)
Need to be welded
LINK
Network Station
Website Link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD