Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
Web Compact Controller - CGLine+ system
Bill of material
CTR160CGL2KS(300)
CNSORDERNO
Part Number
CTR160CGL2KS
LODLEVEL
LOD Level
PF
Product Family
CGLine+
M1
Material 1
CTR160CGL2KS
MEAN
Material 1 EAN
3660191807030
MDESC
Material 1 Description
CGline+ web compact controller
EF7000003
Mounting method
Wall surface mounted
EF7000008
Width
60 mm
EF7000040
Height
288 mm
EF7001438
Length
203 mm
EF7005127
Nominal voltage
230 Vac
EF7005474
Degree of protection (IP)
IP20
EF7012090
Rated ambient temperature acc. IEC62722-2-1
0-35 °C
TS
Testing system
CGLine+
F
Frequency
50-60 Hz
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models