Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WED51 - Standard type · vacuum generator · square type · built in muffler · quick connector type
Bill of material
WED51-0.7-L
CODE
Code
WED51
TYPE
Types of
Square Type/Quick Connector/Built-In Muffler
NOD
Nozzle diameter
mm
HDV
Highest vacuum
HDVPOOL
Vacuum Degree
kPa
GPS
Size Of Gas Supply Pipe D1
VPS
Vacuum piping size D2
B
mm
C
mm
D
mm
F
mm
G
mm
H
mm
K
mm
MVF
Maximum Vacuum Flow
l/min
AIC
Air Consumption
l/min
FIU
Use Fluid
Filtered Compressed Air
USP
use pressure
250~600 MPa
RSP
Rated supply pressure
700 MPa
TEM
Operating temperature
5~60 °C
LUB
lubricating
Unnecessary
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models