Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 May 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 12
HELP_VARIABLE
Company
WISKA
Description
WEID_E1XF-NPT - ATEX Ex d cable glands for wire braided/ steel tape armoured cable, metric
Bill of material
WISKA WEID.E1XF-20b/NPT3/4 50065744
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
D2
Cable diameter below cable shield
mm
L
Screw-in thread length
mm
SW1
Key width
mm
E1
Width across corners
mm
CNSMAT
material
brass nickel-plated
SGE
Protection class to EN 60 529
IP67
EX
Type for Protection
Ex db / Ex eb / Ex tb
BS
Certificate
IECEx / ATEX
ETEMP
Temperature range
-40°C to 120°C
CNSQUANTITY
Packing unit
1 VPE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models