WEJ31-d13-WEM11-J-10-B5
Yiheda 3D Electronic Gallery
yhd_fa
D7-Vacuum sucker
Powered by
CAD모델 선택
{yiheda/yhd_fa/d7/wej31_asmtab.prj},{NB=WEJ31-d13-WEM11-J-10-B5},{CODE=WEJ31},{TYPE=dai huan chong},{IC=huan chong ben},{OM=nei luo wen},{CHT=1},{DD=13},{CT=WEM11},{FB=J},{BS=10},{BSPOOL=10,20,30,40,50},{IT=B5},{ITPOOL='B5','B5(M5*0.8)'},{MS=M10*1},{M=10},{PPATH=wej31/assem/wej31_asmtpl.prj},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WEJ31 - Standard type, vertical vacuum nozzle suction cup, external thread connection, internal thread nozzle type and buffer type
Bill of material
WEJ31-d13-WEM11-J-10-B5
CODE
model
WEJ31
mm
TYPE
Types of
Buffered
mm
IC
Installation connection
Buffer external thread connection
mm
OM
Takeover method
internal thread
mm
CHT
Suction cup type
Flat shape
Flat shape
mm
DD
Disk diameter (d)
13
13
CT
Suction cup type
WEM11 (nitrile rubber)
WEM12 (silica gel)
WEM21 (nitrile rubber)
WEM22 (silica gel)
WEM31 (nitrile rubber)
WEM32 (silica gel)
WEM11 (nitrile rubber)
WEM12 (silica gel)
WEM21 (nitrile rubber)
WEM22 (silica gel)
WEM31 (nitrile rubber)
WEM32 (silica gel)
mm
FB
Buffer form
J (revolving type)
K (non-rotatable type)
J (revolving type)
K (non-rotatable type)
mm
BS
Buffer stroke
10.000
20.000
30.000
40.000
50.000
10.000
20.000
30.000
40.000
50.000
mm
IT
internal thread
B5(M5*0.8)
B5(M5*0.8)
mm
MS
Mounting thread
M10*1
M10*1
mm
LINK
website
Website link
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
WEJ41 - Standard Type,Vertical Vacuum Sucker,External Thread Connection Of ...
Yiheda 3D Electronic Gallery
09.05.2024
WEJ03-11 - Standard Type,Sucker For Vertical Vacuum Nozzle,Installation Thr...
Yiheda 3D Electronic Gallery
09.05.2024
WEJ51 - Standard type · vertical vacuum pipette · external thread connectio...
Yiheda 3D Electronic Gallery
09.05.2024
WEK21 - Precision miniature vacuum sucker
Yiheda 3D Electronic Gallery
09.05.2024
E-WEJ51 - Economical vertical vacuum nozzle suction cup (assembly) / buffer...
Yiheda 3D Electronic Gallery
09.05.2024
WEY01_02 - Light vacuum chuck (single piece / component)
Yiheda 3D Electronic Gallery
09.05.2024
J-WET31_32 - Precision type, corrugated type, fixed top vacuum port, quick ...
Yiheda 3D Electronic Gallery
09.05.2024
E-WEJ41 - Economical vertical vacuum nozzle suction cup (assembly) / buffer...
Yiheda 3D Electronic Gallery
09.05.2024
WEH11_12 - Standard Type,Single Layer Vacuum Sucker,Vertical Pipe Spring Ty...
Yiheda 3D Electronic Gallery
09.05.2024
HBA01_16 - Handwheel¡¤Embossed Handwheel¡¤No Opening¡¤Rotary Handle Type
Yiheda 3D Electronic Gallery
09.05.2024
J-WES36_38 - Precision and conventional vacuum sucker
Yiheda 3D Electronic Gallery
09.05.2024
J-WEY71_74 - Precision Type Double Organ Vacuum Suction Cup (Single Piece/A...
Yiheda 3D Electronic Gallery
09.05.2024
WEM31-32 - Standard Type,Sucker For Vertical Vacuum Nozzle Sucker,Organ Typ...
Yiheda 3D Electronic Gallery
09.05.2024
WEH41-42 - Standard Type,Double Layer Vacuum Sucker,Vertical Piping Spring ...
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청