Catalog navigation
CAD model selection
Selectable products: 85
HELP_VARIABLE
Company
NORO
Description
Welding ends - Pipes
Bill of material
NORO Welding ends 2221006
ARTNR
Part number
DN
Diameter
mm
L
Length
55 mm
D
Diameter
mm
S
Thickness
mm
MAT
Material
SF
Surface
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NORO
    Pipes - Pipes
    NORO
    Clamping rings for seal rings for 1 - 3 mm piping with 6 mm lip - Connecting components
    NORO
    Insertion pipes - Pipes
    NORO
    Clamping rings with seal insert - Connecting components
    NORO
    Segments - Bends & segments
    NORO
    Conical pieces - Transitions
    NORO
    Bends R=1D - Bends & segments
    NORO
    Quick release clamping rings for 1,5 - 2 mm piping - Connecting components
    NORO
    Bends R=2D - Bends & segments
    NORO
    Seal rings for 1 - 3 mm piping - Connecting components
    NORO
    Hose connections - Accessories & Fasteners
    NORO
    Throttle valves without seal, manually operated, adjustable, with angle scale - Regulating and shut-off valves
    NORO
    Connection stubs - Transitions
    NORO
    Transition pieces - Transitions
Previews
3D
Dimension
2D
Download CAD models