Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WEY81_82 - Standard vacuum cleaner, sponge/suction cup
Bill of material
WEY81-L240
CODE
Code
TYPE
Types of
SCM
Suction cup material
AF
Additional Features
Built in vacuum generator, check valve and pressure gauge
L
mm
L1
204 mm
SUC
suction
N
MVD
Maximum vacuum degree
-87 Kpa
MSC
Maximum suction capacity
682 L/Min
AC
Air consumption
182 L/Min
WEI
reference weight
g
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models