Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SIHGA
Description
WF - WabaFix
Bill of material
WabaFix WF 210
T
Type
AN
Art. No.
L
mm
B
79 mm
S1
12 mm
S2
17 mm
GFF
GoFix SB
VE
Montagepack
NH
Sec. component Height
mm
NBR
Sec. component Width
100 mm
F
Load direction
F11
Load direction
F12
Load direction
F13
Load direction
PL
Product link
Product link
VL
Video link
Video link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models