Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Norgren
Description
WFD - Hollow Rod F-Plus
Bill of material
WFD150X0.125-BM
CNSORDERNO
Item
PNA
Accessories Part No.
(NO ACCESSORIES)
BR
Bore Size
STROKE
Stroke
Inch
ACTING
Acting
MNTR
Rear End Cap Mounting Style
MNTF
Front End Cap Mounting Style
EE
Rod Extension
EEL
Rod Extension Length
Inch
B
Bumper Option
RT
Rod End Style
FO
Failsafe Operation (Double End Only)
FS
Seal Option
PP
Front Port Position
TO
Operating Temperature
RM
Rod Material
UM
Magnetic Position Sensing 90°
STPTU1
Additional 90° Switch Track (Position 1)
STPTU2
Additional 90° Switch Track (Position 2)
STPTU3
Additional 90° Switch Track (Position 3)
STPTU4
Additional 90° Switch Track (Position 4)
W
Rod Wiper Option
CB
Clevis Bracket
TB
Trunnion Bracket
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Norgren
    SF - Stainless Steel F-Plus
    Norgren
    AF/CF - Alternate Body F-Plus
    Norgren
    FAS 8 mm CHIPSOL - Direct acting solenoid valve
    Norgren
    IOTXXXXXX - IOT Telescoping Ultra Arm
    Norgren
    EA-00712-XXX - EA Bracket Arm
Previews
3D
Dimension
2D
Download CAD models