Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
WMBerg
Description
WFS - Precision Worms - 0.5 Module - Stainless Steel DIN 1.4305 - Right Hand - Quality Class DIN 7/AGMA 10
Bill of material
WFS-3F
PN
Product No.
DES
Description
WORM GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel
QC
Quality Class
DIN 7/AGMA 10
MOD
Module
0.5
WD
Worm Direction
Right
B
Bore
mm
MG
Thread
LEAD
Lead
mm
LA
Lead Angle
°
PA
Pressure Angle
°
F
Face Width
14 mm
OW
Overall Width
19 mm
OD
Outside Diameter
10 mm
HD
Hub Diameter
8 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型