Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGN06 - Stainless Steel Mini Cylinder.Single Rod Type¡¤With Magnet
Bill of material
WGN06-20-25-0-R
CODE
Code
WGN06
TYPE
Type
Single Rod Type
DZXS
Action Means
Double Acting
GJ
Cylinder Diameter
KGSL
Number Of Magnetic Switches
HCXS
Buffer Shape
XC
Stroke
mm
A
mm
AB
mm
AC
mm
AD
mm
AF
mm
B
mm
C
mm
D
mm
DA
mm
E
EA
mm
F
mm
FA
mm
G
mm
GA
mm
H
mm
K
mm
KA
mm
M
MA
mm
MB
mm
P
PA
mm
JGLW
Pipe Thread
SYLT
Use Fluid
Air (Filtered By A Filter Of 40¦Ìm or More)
SYYLFW
Use Pressure Range MPa
0.1~1.0MPa
BZNYL
Guaranteed Pressure Resistance MPa
1.5MPa
GZWD
Working Temperature ¡æ
0~60
SYSDFW
Speed Range mm/s
30~800
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models