Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGP01 - Rotary cylinder Rotating double cylinder
Bill of material
WGP01-2-R-M-0
CODE
Code
WGP01
TYPE
Rotating double cylinder
ACTION
Action Means
Double Acting
SPE
Specifications
BUF
Buffer Form
FRO
Front Interface
SWIT
Number of magnetic switches
ACTION1
Action Means
Double-Piston Gear Type Double-Acting Type
FLUID
Use fluid
Air (filtered by a filter screen above 40μm)
OPE
Operating pressure range(Mpa)
0.15~0.7
ENS
Ensure Pressure Resistance(MPa)
1.2
TEM
Operating temperature(℃)
~20~70
ROT
Rotation angle range(°)
0~190
REP
Repeat accuracy
0.20
WEI
Weight (g)
120
A
76.0
AC
64.0
AD
8.0
B
32.0
BA
30.0
C
28.0
CA
18.0
CB
10.0
E
M5
EA
12.0
EB
12.0
EC
9.5
G
4.0
J
6.0
JA
3.5
JB
37.0
K
M4
KA
7.5
KC
3.5
L
M4
LA
4.0
LB
35.0
LC
4.5
FRON
Front Interface
M5
PA
12.5
PB
10.0
Q
M5
QA
4.0
QB
6.0
RH9
14.0
RA
2.5
SH9
29.0
SA
5.5
TH9
29.5
TA
4.0
UH9
5.0
UA
1.5
V
M3
VA
3.5
VB
34.0
VC
18.5
W
M3
WA
5.5
WB
21.0
XH9
2.0
XA
2.0
XB
10.5
YH9
2.0
YA
2.0
YB
24.0
YC
0.0
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models