Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
igus
Description
WGRM LC - Winkelgelenk, metrische Abmessungen, Rechtsgewinde, Low-Cost
Bill of material
WGRM-06 LC
ARTNR
Part no.
INFO
Info PDF
INFO
AUSF
Option
SW
Max. swivel angle
°
AZZ
Max. axial tensile force (ball stud axis)
N
ADZ
Max. axial compressive force (pivoting axis)
N
AZP
Max. axial tensile force (housing axis)
N
AZS
Max. axial tensile force in housing axis with metal ball stud
N
D1
Diameter
mm
D2
Thread
D4
Diameter
mm
L1
Length
mm
L2
Length
mm
L5
Length
mm
L6
Length
mm
H1
Height
mm
H2
Height
mm
H3
Height
mm
S1
Width across flats
mm
A
Width
mm
B
Width
mm
E
Width
mm
SW2
Recom. Pivot angle
18 °
SW1
Max. pivot angle
25 °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    iglidur® X - type S - inch sizes
    igus
    DryLin® SHT - Basic
    igus
    OJUM-06-LL - Floating Pillow Block, mm
    igus
    RJ260UM-02 - Compact Bearing, Low cost, mm
    igus
    DryLin® SHT-PL „preload“ - Adjustable clearance
    igus
    RJUM-02 - Linear Plain Bearing, mm
    igus
    RJUMT-05 - Tandem Housing Bearing, mm
    igus
    drylin® E Kupplungen - Claw couplings
    igus
    WLM - Pressfit Bearing, mm
    igus
    DryLin® SHT-BB - Linearmodule mit Kugelgelagerter Spindel
    igus
    DryLin® ZLW-1080-02 - Zahnriemenachse
    igus
    drylin® E DC motors - DC-motor
    igus
    Digital cable-free measuring systems WKM - Type series WKM-11
    igus
    RJUI-03 - Liner Plain Bearing, inch
Previews
3D
Dimension
2D
Download CAD models