Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
WGZ17C,WGZ18C - Miniature Ball Guide Sets - With Retaining Ring
Bill of material
WGZ17C5-40
MODEL
Model
LV1
Type
SMAT
Shafts Material
Equivalent to SUJ2
SHN
Shafts Hardness
58HRC~
BMAT
Bushing Material
Equivalent to SUJ2
BHN
Bushing Hardness
58HRC~
BRMAT
Ball Retainer Material
Equivalent to C3604
BAMAT
Balls Material
Equivalent to SUJ2
BAHN
Balls Hardness
58HRC~
RMAT
Retaining Ring Material
Spring Steel
RHN
Retaining Ring Hardness
44HRC~
CODE
Code
VAR02
D
mm
FIX02
Shaft Dia. Tolerance
0/-0.005 mm
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
FIX04
Y
17 mm
FIX06
F
6 mm
FIX08
D1
10 mm
FIX10
O.D. Tolerance
0/-0.006 mm
FIX12
M((Coarse)
M3
FIX14
d
7 mm
FIX16
Maximum Stroke
13 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models