Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
WHE542-D100S_S55562-F127
Bill of material
WHE542-D100S Heizkostenverteiler(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
WHE542-D100S
SA700ID04
Product feature
WHE542-D100S Heat cost allocator
SA400ID03
0.000
SA700ID05
Width
40.0 mm
SA700ID06
Depth
31.0 mm
SA700ID07
Height
102.0 mm
SA700ID08
mass (net)
1.220 kg
LINK
http://www.siemens.com/btproduct?S55562-F127
SA810ID03
Manufacturer’s reference number
S55562-F127
SA810ID04
Datanorm number
S55562-F127
SA810ID06
GTIN number
7612914109019
SA810ID10
Description text
WHE542-D100S Heat cost allocator
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC011754
ETIMCLASSN
ETIM Classname
Heat meter
IFCEXPORT
IfcAsExport
IfcFlowMeter.ENERGYMETER
OMNICLASSNU
Omniclass number
23-35 25 13
OMNICLASS
Omniclass title
Electrical Energy Recording Devices
UNICLASSC
Uniclass code
Pr_80_51_51_28
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models