Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
whh51
Bill of material
WHH51-D80-UV
CODE
WHH51
LX1
AA
CZ1
Q235A
BMCL1
BMCL11
LB2
LB21
LB3
LB31
LB4
LB41
D
mm
LBDH
H
120 mm
F
48 mm
K
100 mm
Z
85 mm
P
80 mm
P1
0 mm
Q
60 mm
Q1
0 mm
DD
d
8 mm
TT
t
8 mm
RXFZ
500 kg
WEIGHT
2.2 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models