Catalog navigation
CAD model selection
Selectable products: 152
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® AX-W Series - Nozzles - Metric
Bill of material
B1/4AX-SS8-10W
PN
Sales Part
M
Model
AX-W
IC
Inlet Connection Size
THD
Thread Type
BSPT
TT
Male/Female
Female
CS
Capacity Size
MAT
Materials
SP
Spray Pattern
Hollow Cone
IDN
Inlet Dia. Nom.
mm
ODN
Orifice Dia. Nom.
mm
FRC04
Flow Rate (lpm) at 0.4 bar
FRC05
Flow Rate (lpm) at 0.5 bar
FRC07
Flow Rate Capacity (lpm) at 0.7 bar
FRC1
Flow Rate (lpm) at 1 bar
FRC15
Flow Rate (lpm) at 1.5 bar
FRC2
Flow Rate Capacity (lpm) at 2 bar
FRC3
Flow Rate (lpm) at 3 bar
FRC4
Flow Rate (lpm) at 4 bar
FRC6
Flow Rate (lpm) at 6 bar
SA07
Spray Angle at 0.7 bar
SA15
Spray Angle at 1.5 bar
SA4
Spray Angle (°) at 4 bar
CL
Cap Length Minus Threads
mm
BSQ
Body Sq. Size
mm
A
mm
B
mm
C
mm
L
mm
S1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models