Catalog navigation
CAD模型选择
可提供的产品: 22
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® BD Series - Nozzles - Metric
Bill of material
B1/2BD-SS25
PN
Sales Part
IC
Inlet Connection Size
英寸
TT
Male/Female
Male
THD
Thread Types
BSPT
MAT
Materials
IDN
Inlet Dia Nom
英寸
EOD
Equiv Orifice Diam
英寸
FR02
Flow Rate (lpm) at 0.2 bar
FR04
Flow Rate (lpm) at 0.4 bar
FR05
Flow Rate (lpm) at 0.5 bar
FR07
Flow Rate (lpm) at 0.7 bar
FR1
Flow Rate (lpm) at 1 bar
FR15
Flow Rate (lpm) at 1.5 bar
FR2
Flow Rate (lpm) at 2 bar
FR3
Flow Rate (lpm) at 3 bar
FR4
Flow Rate (lpm) at 4 bar
FR6
Flow Rate (lpm) at 6 bar
FR7
Flow Rate (lpm) at 7 bar
SA05
Spray Angle at 0.5 bar
SA15
Spray Angle at 1.5 bar
SA6
Spray Angle at 6 bar
LL
L
mm
SS1
S1
mm
SS2
S2
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型