Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® BDM Series - Nozzles - Metric
Bill of material
B3/8BDM-3
PN
Sales Part
IC
Inlet Connection Size
3/8 Inch
TT
Male/Female
Male
THD
Thread Types
BSPT
MAT
Materials
Nylon/Brass Cap
EOD
Equiv Orifice Diam (mm)
FR07
Flow Rate (lpm) at 0.7 bar
FR015
Flow Rate (lpm) at 1.5 bar
FR3
Flow Rate (lpm) at 3 bar
FR7
Flow Rate (lpm) at 7 bar
FR15
Flow Rate (lpm) at 15 bar
FR20
Flow Rate (lpm) at 20 bar
FR25
Flow Rate (lpm) at 25 bar
FR35
Flow Rate (lpm) at 35 bar
SA15
Spray Angle at 1.5 bar
SA7
Spray Angle at 7 bar
SA35
Spray Angle at 35 bar
LL
L
32.40 mm
SS1
S1
17.46 mm
SS2
S2
12.70 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models