Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WISKA
Description
WHK 608 - Junction box, Polystyrene, closed cover
Bill of material
WHK 608A10105991
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL colour
RAL 7035
BXLXH
BxLxH
mm
CD
Cable diameter
5.0 - 13.0 mm
CNSMAT
material
PS
SGE
Protection class to EN 60529
IP 20
NOTE1
Remarks 1
Inclusive 5x cover for potential equalisation and 3 x pipe fittings
ETEMP
Temperature range
-20°C to 60°C
IT
Temperatures during install
-5°C to 60°C
CNSQUANTITY
Packing unit
5 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9803.10 - On-wall junction box
    HellermannTyton
    HG-LW Light Weight PA6
    AGRO
    9803.12 - On-wall junction box IP 54
    WISKA
    KA 016 - Junction box KA016
    Cooper Crouse-Hinds EU
    GHG 711 1 - junction box for Zone 1/21
    KAISER
    9830 - 9830
    KAISER
    9831 - 9831
    KAISER
    9340-01 - 9340-01
    AGRO
    9195-77 - Junction box 107 x 107 x 53 mm
    AGRO
    9802 - On-wall junction box IP 54
    Cooper Crouse-Hinds EU
    GHG 791 - Junction box for Zone 1/21
    WISKA
    COMBI 407 - COMBI 407
    WISKA
    KA 012 - Junction box KA012
    WISKA
    KRM - Reduction adaptors, KRM, metric-metric
Previews
3D
Dimension
2D
Download CAD models