Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WHN01_41 - Floating joint (single piece) - embedded type / through hole type
Bill of material
WHN11-M4-0.7
CODE
Code
TYPE1
Type
TYPE2
Type
MAT1
Material (International)
MAT2
Materia(Correspond)
SUR
Surface Treatment
M
P
Pitch
mm
D
15 mm
W
8 mm
W1
5 mm
R1
2.5 mm
R2
4.0 mm
B
13 mm
L
12 mm
L1
21 mm
L2
7.2 mm
T
4 mm
HH
h
4 mm
V
6 mm
F
6 mm
GG
Weight
2.0 mm
FD
Front connector is suitable for D
8 mm
LINK
Hyperlinks
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models