Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
whn11
Bill of material
WHN11-D54-NQ
CODE
WHN11
LX1
AA
CZ1
Q235A
BMCL1
BMCL11
SCXS
/
LB2
LB21
LB3
LB31
LB4
LB41
D
mm
LBDH
NQ
H
80 mm
F
50 mm
K
105 mm
Z
81 mm
P
88.6 mm
P1
83.4 mm
Q
60 mm
DD
d
10.4 mm
TT
t
5 mm
RXFZ
600 kg
WEIGHT
0.7 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models